Trail King INDUSTRIES INC. TK130HDG W/ TANDEM AXLE AIR BOOSTE

Trail King INDUSTRIES INC. TK130HDG W/ TANDEM AXLE AIR BOOSTE

Price
62,000 USD
Year
2003
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTrail King INDUSTRIES INC. TK130HDG W/ TANDEM AXLE AIR BOOSTE
Categorytrailers
Serial Number1TKJ053393M053812
Unit NumberEQ0027443
Catalog NumberCU4810582
Manufacturing Year2003
Hours1 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax62,000 USD
Tax-
Price Including Tax-
Details
Additional informationTRAIK KING TK130HDG W/ TANDEM AXLE AIR BOOSTER

65 ton hydraulic detachable lowboy, 3 + 2 configuration, 9' wide, steel rims, air suspension, outriggers, mechanical booster, 55" axle spacings, tie downs, rear air lift third, two king pin settings, front load ramps. 20' gooseneck w/ 76" flip, 16" & 40" kingpin setting, 130,000 lbs concentrated in 16', 10 bent style D-rings per side, triangle cutouts, top flange reinforcement, lowered boom trough, tandem axle air booster, 275/70Rx22.5 tires, 16.5" x 7" brakes, raise and lower kit, air lift 3rd axle on trailer, no ABS, flag holders, detachable wheel area for shimming, 3rd taillight package, lowered rear header beam and recessed crossmembers in last 6' of deck, color: IH red

TK25FA S/N 1TKSOO5173M053814
TK25FA S/N 1TKS005173M053813
TK130HDG HYDRAULIC DETACHABLE
GOOSENECK TRAILER WITH TANDEM
TK130HDG S/N 1TKJO53393M053812
AXLE BOOSTER (T1571)
Benefits
Warranty AS IS
Special Offers
Customer Value Agreement
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • electrical, starting and charging system
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axle assemblies
  • electrical system
  • tires
general appearance
  • NoWILL BE CLEANED
  • THE OVERALL PHYSICAL CONDITION OF THR TRAILER IS GOOD. TRAILER WAS PAINTED ABOUT 4 YEARS AGO.
  • Good
  • GoodWILL BE CLEANED
  • Good
  • Good
  • Fair
  • FairSOME ISOLATED RUST. OVERALL GOOD FOR AGE
  • Good
  • Good
  • GoodFUNCTIONAL WEATHER CHECKED AIR BAGS
  • Fair
safety items
  • YesGOOD THROUGH FEB 2021
  • Yes
  • Fair
gauges, operator station, console
  • No
  • No
  • No
  • Good
electrical, starting and charging system
  • THE WIRING WORKS AND LOOKS NORMAL
  • Fair
  • Fair
brake
  • SOME WEAR IN THR DRUMS. WILL LAST UNTIL BRAKE PADS WEAR OUT
  • Good
  • Good
  • FairPADS ARE WORN 40-60%
  • Good
  • Good
  • Good
hydraulics
  • THE HYDRAULICS ARE FUNCTIONAL
comments, misc. repairs, general remarks
  • TRAILER VIN: 1TKJ053393M053812
  • BOOSTER AXLES VIN: 1TKS005193M053814 & 1TKS005173M053813
axle assemblies
  • Good
electrical system
  • Fair
  • Fair
  • Fair
tires
  • No
  • 35-40%
  • BRIDGESTONE AND MICHELIN TIRES.
  • 275/70R X 22.5 ON TRAILER. BOOSTER HAS 295/75r 22.5 ON FRONT AXLE REAR BOOSTER 275R/80 X 22.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center1145
Left Front1045
Left Front Inside1145
Left Rear940
Left Rear Center1145
Left Rear Inside940
Right Center740
Right Front1545
Right Front Inside1345
Right Rear1045
Right Rear Center1245
Right Rear Inside635
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Daniel Orseske
Telephone:+1 612 246 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone