Trail King INDUSTRIES INC. TK110HDG

Trail King INDUSTRIES INC. TK110HDG

Price
65,000 USD
Year
2012
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTrail King INDUSTRIES INC. TK110HDG
Categorytrailers
Serial Number1TKJ05339CM047184
Unit NumberT5028
Catalog NumberCU4454925
Manufacturing Year2012
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax$ 65,000
Tax-
Price Including Tax-
Features
Accessories
SUSPENSION, AIR RIDESUSPENSION, AIR RIDE
Additional InformationTK110HDG ADVANTAGE PLUS HYDRAULIC DETACHABLE GOOSENECK TRAILER W/FLIP AXLE AND SINGLE AXLE BOOSTER ARM
31" FRONT LOAD RAMPS
AIR LIFT 3RD AXLE
LED LIGHTS
25' 9" DECK LENGTH
24" LOADED DECK HEIGHT
3RD TAIL LIGHT PACKAGE
DARK GREY PAINT
(1) TKFA1 FLIP AXLE
ALUMINUM WHEELS
110,000 LBS IN 12'
APITONG DECKING
KNUCKLE TROUGH AT REAR OF TRAILER DECK
D-RINGS WITH CUTOUTS
REMOVABLE WHEEL COVERS
60" AXLE SPACING
ADJUSTABLE RIDE HEIGHT
(1) SINGLE AXLE BOOSTER EXTENSION (REMOVABLE)
8.25 X 22.5 ALUMINUM DISC WHEELS
9' 0" DECK WIDTH
SWINGOUT OUTRIGGERS
13' GOOSENECK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone