Currently 17656 machines for sale
Quick Search

Used Trailers for Sale

Transportation plays an important role in construction, land development and utility industries. If you’re looking for a vendor that offers used trailers for heavy-duty transport applications, a Cat® dealer could have the solution you need. You can find dozens of used equipment trailers for sale on the Cat Used website. Our search filters will help you find the right piece of equipment in our inventory.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
trailers
x
89 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
VALOR TR TILT 20, 15,0002021
Salt Lake City, UT

See Details
Trail King INDUSTRIES INC. TR TKT16U, 13,5002019
Salt Lake City, UT
1 h

See Details
Trail King INDUSTRIES INC. TK90HDG, 19,5001994
Springfield, IL
gooseneckbrakessuspension, air ride

See Details
SmithCo SX3-42342023
Cheyenne, WY
1 h

See Details
MISC - RENTAL ITEM 48 DROP DECK, 25,7802007
Harrisburg, PA

See Details
Transcraft 48 DROP DECK, 16,1202006
New Stanton, PA

See Details
TOWMASTER T10DD, 3,5002003
Shakopee, MN
1 h Conditions

See Details
Ditch Witch (CHARLES MACHINE WORKS) FX25 VACUUM TRAILER 500 GA, 43,7002019
Turlock, CA
673 h Conditions

See Details
Trail King INDUSTRIES INC. TKBD22-432023
Casper, WY
1 h

See Details
Felling FT_14_2, 14,5002023
FL
Conditionsaxle type - dualfloor type - steellightinghitch, ball

See Details
Ditch Witch (CHARLES MACHINE WORKS) FX25 VACUUM TRAILER 500 GA, 46,6002020
Stockton, CA
568 h

See Details
TOWMASTER T-12DT, 7,2002018
Wichita, KS

See Details
Trail King INDUSTRIES INC. TKBD22-432023
Gillette, WY
1 h

See Details
SmithCo SX3-42342022
Casper, WY
1 h

See Details
MGS TRAILER XQ300 MGS TRAILER, 4,2002009
Milford, MA

See Details
TOWMASTER T60, 50,0002018
Shakopee, MN
1 hemissions level - korea - korea-tier3hitch, pintalramps

See Details
Fontaine 53 DROP DECK, 32,2502007
New Stanton, PA

See Details
TOWMASTER T-12DTE, 7,2002018
Kansas City, MO
1 h

See Details
PJ TRAILERS TR CAR 20, 6,0002000
Moab, UT

See Details
GAS PUMP TRANSFER TRAILER, 1,5002014
Milford, MA

See Details
TOWMASTER T14HD, 19,9002023
Shakopee, MN
1 h Conditions

See Details
Show more results

trailers