Quick Search

Trail King INDUSTRIES INC. TK110HDG

Trail King INDUSTRIES INC. TK110HDG

Price
On Request
Year
2023
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Cheyenne, WY
+1 307 472 1000
Show phone number
Basic information
BrandTrail King INDUSTRIES INC. TK110HDG
Categorytrailers
Serial Number12090
Unit Number12090
Catalog Number10018852
Year2023
Hours1 h
CountryUnited States
LocationCheyenne, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional informationAIR RIDE SUSPENSION
25' 9" DECK LENGTH
DETACHABLE 110,000LBS IN 12FT
12'11" GOOSENECK LENGTH
+3"/-7"
50" LOADED FIFTH WHEEL HEIGHT
24"LOADED DECK HEIGHT,8"GROUND
CLEARANCE
SPRING BRAKES
DUAL HYD 389CC HONDA & PTO
7-POSITION GOOSENECK HEIGHT AD
HYDRAULIC GOOSENECK SUPPORT AR
AIR-ACT.,POSITIVE SELF LOCK PI
VIN# 1TKJ05330PM12090
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering