1994 Trail King INDUSTRIES INC. TK100HDG For Sale - 39,000 USD | Cat Used
Quick Search

Trail King INDUSTRIES INC. TK100HDG

Trail King INDUSTRIES INC. TK100HDG

Year
1994
Working hours
2 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Mountain Iron, MN
+1 952 843 3582
Show phone number
Basic information
BrandTrail King INDUSTRIES INC. TK100HDG
Ziegler CAT
Categorytrailers
Serial Number1TKJ0493XRM046460
Unit NumberEQ0146416
Catalog Number10201941
Year1994
Hours2 h
CountryUnited States
LocationMOUNTAIN IRON, United States
Pricing
Price Excluding Tax39,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information100,000 LB
THREE AXLE
HYDRAULIC DETACHABLE TRAILER
108" WIDE
22'6" DECK
13' GOOSENECK
16" & 28" KINGPIN SETTINGS
TRACTOR PTO
HD SWINGOUTS
24" LOADED DECK HEIGHT
31" FRONT LOAD RAMPS
REINFORCED FOR SINGLE AXLE BOOSTER
AIR RIDE
275/70R 22.5 TIRES
AIR BRAKES
SLACK ADJUSTERS
STEEL WHEELS

100,000 LB IN 10 FEET
100,000 LB THREE AXLE DETACHABLE TRAILER
108 INCH WIDE
13 FOOT GOOSENECK
16 & 28 INCH KINGPIN SETTINGS
22 FOOT 6 INCH DECK
24 INCH LOADED DECK HEIGHT
275/70R 22.5 TIRES
31 INCH FRONT LOAD RAMPS
AIR BRAKES
AIR RIDE SUSPENSION
HD SWINGOUTS
REINFORCED FOR SINGLE AXLE BOOSTER
SLACK ADJUSTERS
STEEL WHEELS
TRACTOR SUPPLIED HYDRAULICS
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1120
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
200
  • Good
  • Good
electrical, starting and charging system
300
  • Good
  • Good
  • Good
brake
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
100
  • Good
hydraulics
100
  • Good
tires
  • No
  • No
  • 255/70r22.5
  • all tires are mix and match brands but in very good shape
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CentergeneralNoNoNo
Left FrontcooperNoNoNo
Left Front InsideNoNoNo
Left RearNoNoNo
Left Rear CenterNoNoNo
Left Rear InsidefirestoneNoNoNo
Right CenterNoNoNo
Right FrontNoNoNo
Right Front InsideNoNoNo
Right RearNoNoNo
Right Rear CenterNoNoNo
Right Rear InsideNoNoNo
Tire SizeNoNoNo
electrical system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Trailer is in good shape especially for its age and everything works
  • hubs all have oil in them but are at the add line.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering