Quick Search

Trail King INDUSTRIES INC. TK100HDG

Trail King INDUSTRIES INC. TK100HDG

Price
$79,500
Year
1997
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Michigan CAT
Enroute, MI
+1 8669941408
Show phone number
  • Basic information
  • Details
Basic information
BrandTrail King INDUSTRIES INC. TK100HDG
Categorytrailers
Serial Number1TKS0161XVM069348
Unit NumberM069348
Catalog Number4852977
Year1997
Hours1 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax79,500 USD
Tax-
Price Including Tax-
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
600
  • Good
  • GoodRecently painted
  • Good
  • Good
  • GoodAir ride suspension
  • Good
safety items
100
  • YesDated 01/18
  • Yes
  • Yes
  • Yes
  • Good
brake
320
  • Good
  • Good
  • Fair
  • Good
  • Fairpads show some wear aprox at 40%
comments, misc. repairs, general remarks
  • 4th axle serial #1TKR00515VM069771
  • Single axle Jeep
  • 1997 TrailKing TK100HDG w/18" loaded Deck Height, Low Boy Custom Build TK100HDG 514" OAL 100K overall and 100K concentrated in 10, 18" Loaded deck height 6" loaded ground clearance. 102, x 24 well. TK70 Single axle Joe dog 16" KP 50" KP height
  • 4th. Flip Axle TKFA1 25K, 102" wide 132" neck, 50" KP Height with two KP locations 16" and 40" with 36" neck extension 16" KP location 132" Neck and 36" Neck extension 16" KP gives you 147" Swing Clearance
  • HD Removable Swing out outriggers w/ double wides @ front and center D-rings Apitong Wood Deck Heavy Duty Bolster style Wheel area Full rear Deck ¼" steel load bearing covered wheels, Boom Trough left open Full Depth Boom trough w notched tail sect/
  • Reinforced for Flip Axle Air ride Suspension 50" axle spacing 3 axles Drum Brakes
axle assemblies
100
  • Trailing arm air ride suspension,
  • Good
electrical system
001
  • Poor
tires
  • No
  • 255/70R22.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterToyo30NoNoNo
Left FrontMichelin30NoNoNo
Left RearToyo30NoNoNo
Right CenterMichelin50NoNoNo
Right FrontToyo90NoNoNo
Right RearToyo30NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering