1995 Trail King INDUSTRIES INC. TK100HDG For Sale - 42,000 USD | Cat Used
Quick Search

Trail King INDUSTRIES INC. TK100HDG

Trail King INDUSTRIES INC. TK100HDG

Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
North Mankato, MN
+1 952 843 3582
Show phone number
Basic information
BrandTrail King INDUSTRIES INC. TK100HDG
Ziegler CAT
Categorytrailers
Serial Number1TKJ04830SM108763
Unit NumberEQ0132377
Catalog Number10162898
Year1995
CountryUnited States
LocationNORTH MANKATO, United States
Pricing
Price Excluding Tax42,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information100,000 LB HYDRAULIC DETACHABLE THREE AXLE LOWBOY, 102" WIDE, 13' GOOSENECK, 16" KING PIN SETTING, 111' SWING, SELF CONTAINED ENGINE, REMOVEABLE SWING OUTS, DOUBLE WIDE OUTRIGGERS AT FRONT, 31" FRONT LOADING RAMPS, AIR RIDE SUSPENSION, RAISE & LOWER KIT, 3RD TAIL LIGHT, FRAME REINFORCED FOR SINGLE AXLE BOOSTER, 55" AXLE SPACINGS, AUTO SLACK ADJUSTERS.

1 Kingpin setting
AIR SUSPENSION
Fixed spread axles
FRONT RAMPS
HYDRAULIC DETACH GOOSENECK
Motor
OUT RIGGERS
Self contained Hydraulics
STEEL RIMS
TIE DOWNS
TK100HDG
WOOD FLOOR
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
520
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
safety items
100
  • YesDOT Performed August 2024
  • Yes
  • Yes
  • Yes
  • Good
electrical, starting and charging system
020
  • Fair
  • Fair
brake
700
  • 80% remaining on Axles 1,2,3. 75% remaining on axle 4
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
100
  • Good
hydraulics
100
  • Good
tires
  • 4th axle tire: left outside 8/32 inner 4/32, Right outside 17/32 inside 12/32
  • 255/70R22.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center17
Left Front17
Left Front Inside16
Left Rear17
Left Rear Center18
Left Rear Inside17
Right Center12
Right Front14
Right Front Inside14
Right Rear15
Right Rear Center12
Right Rear Inside17
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering