Quick Search

Trail King INDUSTRIES INC. AHTC4102 HOPPER BOTTOM WITH CONVEY

Trail King INDUSTRIES INC. AHTC4102 HOPPER BOTTOM WITH CONVEY

Price
US$ 49,500
Year
2015
Working hours
250 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Marshall, MN
+1 612 246 7500
Show phone number
Basic information
BrandTrail King INDUSTRIES INC. AHTC4102 HOPPER BOTTOM WITH CONVEY
Categorytrailers
Serial Number1TKG04124GY068747
Unit NumberT4108
Catalog Number10040280
Year2015
Hours250 h
CountryUnited States
LocationMarshall, United States
Pricing
Price Excluding Tax49,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationTrailer build specs:

AHTC4102-0276 ALUMINUM GRAIN
HOPPER CONVEYOR TRAILER,DOCUMENT HOLDER (ROUND ALUMINUM TUBE),48" 5TH WHEEL HEIGHT
41' CONVEYOR GAS ENGINE, HYDRAULIC SYSTEM (NO REVERSE),
TANDEM AXLE: (2) 23K HOLLAND AIR RIDE WITH DRUM BRAKE, 49" SPACING NO LIFT
11MM WALL AXLE - 25,000 LB NOMINAL RATING (PER AXLE) WITH AIR RIDE
20K EXTENDED LIFE BRAKES W/5 1/2" AUTOSLACKS,2S1M ANTI LOCK BRAKE SYSTEM
8.25 X 24.5 10-HOLE STEEL DISC WHEEL, 8.25 X 24.5 10-HOLE POLISHED ALUMINUM WHEEL ACCURIDE
NO LIFT AXLE
11R24.5 14 PLY
LED LIGHTS - DOT REQUIRED WITH MIDTURN
TARP 18 OZ BLACK MANUAL CRANK HANDLE 7 1/2" RISE BOWS
HOPPER DOOR TRAP ELECTRIC SMAR2 (FOUR OPENERS NETWORK READY)
HOPPER DIVIDER WALL 50/50 SPLIT
FRONT HOPPER NO CONTROLS ON DISCHARGE HOOD
NO MUD GUARDS, STANDARD MUDFLAPS ON REAR OF TRAILER, ALUMINUM FENDERS
TWO SPEED (CRANK ROAD SIDE)
STEPS INSIDE HOPPER
ADD-ON REVERSE FOR 41' CONVEYOR GAS ENGINE HYDRAULIC SYSTEM
LOAD LIGHT 4 LED, SHURCO LITEALL KIT
ELECTRIC 4500 SERIES DRIVE SYSTEM ROLL TARPS W/SMART 2 REMOTE NETWORK READY
STANDARD MUDFLAPS CANADIAN XL IN FRONT OF LANDING GEAR
LEGS AND SUBFRAME
WINDOW 12" H X 4 1/2" W
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering