Trail King INDUSTRIES INC. 110 HDG

Trail King INDUSTRIES INC. 110 HDG

Price
44,000 USD
Year
2009
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTrail King INDUSTRIES INC. 110 HDG
Categorytrailers
Serial Number1TKJ053339B018901
Unit Number9B018901
Catalog NumberCU4649911
Manufacturing Year2009
Hours1 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax$ 44,000
Tax-
Price Including Tax-
Features
Accessories
RAMPSRAMPS
AXLES, FIXED SPREADAXLES, FIXED SPREAD
FLOOR, WOODFLOOR, WOOD
SUSPENSION, AIR RIDESUSPENSION, AIR RIDE
WHEELS, ALUMINUMWHEELS, ALUMINUM
LIFT CYLINDERSLIFT CYLINDERS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • electrical, starting and charging system
  • brake
  • hydraulics
  • axle assemblies
  • tires
general appearance
  • No
  • Fair
  • Good
  • PoorSurface and scale rust over trailer
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • YesDated feb 2019
  • Yes
  • Good
gauges, operator station, console
  • Good
  • Good
electrical, starting and charging system
  • GoodAll lights on trailer working
  • Good
brake
  • Good
  • FairBrake pads vary from 20% to 60%
  • Good
hydraulics
  • Good
axle assemblies
  • GoodTrailing arm air ride suspension
tires
  • 255/70-22.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterDayton50NoNoNo
Left FrontSumitomo40NoNoNo
Left RearSumitomo70NoNoNo
Right CenterSumitomo80NoNoNo
Right FrontSumitomo80NoNoNo
Right RearMile star50NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone