TOWMASTER TRLR TC14

TOWMASTER TRLR TC14

Price
On Request
Year
2012
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTOWMASTER TRLR TC14
Categorytrailers
Serial Number4KNFT1627CL161665
Unit Number590990T
Catalog NumberCU4407146
Manufacturing Year2012
Hours1 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationWHITE MOD WHEELS
ELEVEN D RINGS
PAINT: TRAILER BLACK
16' DECK LENGTH
5'ANGLE IRON RAMPS
-COUPLER BALL HITCH
PAINT: RAMPS RED
LED LIGHTS
TWO 7K TORLFEX AXLES
5'DEAMOND PLATE STEEL BEAVERTAIL
GOOSESNECK W/CUSHIONED 2 5/16
235/85R X 16E TIRES
TOWMASTER CONTRAIL TC 14 TRAILER
DIAMOND PLATE STEEL DECKING
99.5'' OVERALL DECK WIDTH
ELECTRIC BRAKES
12K DROP LEG JACK
SPRING ASSIST RAMPS
7 POLE RV PLUG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone