Quick Search

TOWMASTER TC-14D

TOWMASTER TC-14D

Price
$10,850
Year
2020
Working hours
99 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Blanchard Machinery Co.
Columbia, SC
+1 8034658080
Show phone number
  • Basic information
  • Details
Basic information
BrandTOWMASTER TC-14D
Categorytrailers
Serial Number4KNBF232XLL161532
Unit NumberPB000201
Catalog Number4884726
Year2020
Hours99 h
CountryUnited States
LocationColumbia, SC
Pricing
Price Excluding Tax10,850 USD
Tax-
Price Including Tax-
Details
Additional informationTC-14D 18' LENGTH TRAILER, 2 AXLES - 7K TORFLEX NON-EX LUBE, 2 ELECTRIC BRAKES, 7 POLE RV PLUG, 3" PINTLE RING HITCH/NECK, 2 5' CLEATED STYLE RAMPS, TOOL BOX LID, LED LIGHTS.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1200
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
electrical system
200
  • Good
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Frontsupercargo90NoNoNo
Left Rearsupercargo90NoNoNo
Right Frontsupercargo90NoNoNo
Right Rearsupercargo90NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering