Quick Search

TOWMASTER TC-12HD

TOWMASTER TC-12HD

Year
2022
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka, KS
+316 943 4211
Show phone number
Basic information
BrandTOWMASTER TC-12HD
Foley Equipment Company
Categorytrailers
Serial Number4KNBD1922NL161079
Unit Number1AR6575
Catalog Number10020565
Year2022
Hours1 h
CountryUnited States
LocationTOPEKA, United States
Pricing
Price Excluding Tax16,300 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN THE PRICE

2 5/16" BALL COUPLER, 4 D-RING
2-RAMPS STORED UNDER DECK,
82" BED WIDTH, 2-7,000# AXLES,
DOORS, STEEL TOOL BOX
DOWNS, 24" SIDES, DOUBLE REAR
DROP LEG JACK, 7 POLE RV PLUG,
ELECTRIC BRAKES, 8K BOLT ON
KS TAG 685303
TIEDOWNS, 8 STAKE POCKET TIE-
VIN# 4KNBD1922NL161079
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering