Quick Search

TOWMASTER T60

TOWMASTER T60

Year
2017
Working hours
999 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 612 246 7500
Show phone number
Basic information
BrandTOWMASTER T60
Ziegler CAT
Categorytrailers
Serial Number4KNFT2445JL160084
Unit NumberEQ0122380
Catalog Number10111432
Year2017
Hours999 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax32,180 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2 AIR LIFT AXLES (1ST & 4TH)
20 D RINGS
235/75RX17.5(H)
24' DECK
6'X22" AIR OPERATED CLEATED STYL
7' 6" DOUBLE BREAK
7GA PLATE IN TOOL BOX
AIR BRAKES
CUSTOM STEEL PLATE 4X6
DUAL 25K JACKS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
660
  • Fair
  • GoodOver all floor/deck is in very good condition
  • Good
  • Good
  • Fair
  • FairWelds that hold airbag on are cracked, frame has surface rust,
  • Good
  • Good
  • Fair
  • Fairright rear lift axle brake inop
  • Fair
  • Good
safety items
110
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Fair
electrical, starting and charging system
300
  • Good
  • Good
  • Good
brake
041
  • Fair
  • Fair
  • Fair
  • PoorRight rear lift axle brake hung up
  • Fair
axle assemblies
100
  • Wheel hubs need oil, all covers are glazed.
  • Good
tires
  • 35%
  • 235/75R17.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterHankook10/32NoNoNo
Left FrontHankook5/32NoNoNo
Left Front Inside15/32NoNoNo
Left RearHankook5/32NoNoNo
Left Rear CenterHankook5/32NoNoNo
Left Rear Inside10/32NoNoNo
Right CenterHankook5/32NoNoNo
Right FrontHankook6/32
Right Front Inside11/32NoNoNo
Right RearHankook7/32NoNoNo
Right Rear CenterHankook5/32NoNoNo
Right Rear Inside11/32NoNoNo
electrical system
601
  • Good
  • Good
  • Good
  • PoorAbs warning light does not work
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering