TOWMASTER T20

TOWMASTER T20

Price
10,250 USD
Year
2014
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTOWMASTER T20
Categorytrailers
Serial Number4KNFT202XEL162195
Unit NumberT5179
Catalog NumberCU4578414
Manufacturing Year2014
Hours1 h
CountryUnited States
LocationBrainerd, MN
Pricing
Price Excluding Tax10,250 USD
Tax USD
Price Including Tax USD
Details
Additional Information20' DECK
102" WIDE
5' BEAVERTAIL
5 D-RINGS PER SIDE
12K JACK
BLACK W/RED RAMPS
Features
Accessories
RAMPSRAMPS
Additional Information20' DECK
102" WIDE
5' BEAVERTAIL
5 D-RINGS PER SIDE
12K JACK
BLACK W/RED RAMPS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone