TOWMASTER T20

TOWMASTER T20

Price
10,250 USD
Year
2014
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTOWMASTER T20
Categorytrailers
Serial Number4KNFT2021EL162196
Unit NumberT5178
Catalog NumberCU4638380
Manufacturing Year2014
Hours1 h
CountryUnited States
LocationBrainerd, MN
Pricing
Price Excluding Tax$ 10,250
Tax-
Price Including Tax-
Details
Additional Information20' DECK, 102" WIDE, AIR BRAKES, 5' BEAVERTAIL,
5 D RINGS PER SIDE, 12K JACK, BLACK W/ RED RAMPS
MODEL T20, 20,000 LB CAPACITY
Features
Additional Information20' DECK, 102" WIDE, AIR BRAKES, 5' BEAVERTAIL,
5 D RINGS PER SIDE, 12K JACK, BLACK W/ RED RAMPS
MODEL T20, 20,000 LB CAPACITY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone