2023 TOWMASTER T14HD For Sale - 11,900 USD | Cat Used
Quick Search

TOWMASTER T14HD

TOWMASTER T14HD

Year
2023
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 952 843 3582
Show phone number
Basic information
BrandTOWMASTER T14HD
Ziegler CAT
Categorytrailers
Serial Number4KNBD1722PL162593
Unit NumberEQ0114036
Catalog Number10098062
Year2023
Hours1 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax11,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(4) D Rings Mounted inside of Trailer
12' Deck Box Length
3" Pintle Ring OR 2 5.16" Ball Coupler
DOT INSPECTION
T14HD
TARP KIT
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • YesInspection good until next October
  • Yes
  • Yes
  • Yes
  • Good
  • Good
electrical, starting and charging system
300
  • Good
  • Good
  • Good
brake
  • Trailer has electric brakes, all brakes look good and are functioning properly, trailer is still fairly new
axle assemblies
100
  • Good
hydraulics
100
  • Good
tires
  • No
  • 85
  • 215/75R17.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontRainigr15/32"85NoNoNo
Left RearRainigr15/32"85NoNoNo
Right FrontRainigr15/32"85NoNoNo
Right RearRainigr15/32"85NoNoNo
electrical system
300
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering