TOWMASTER T-40LP

TOWMASTER T-40LP

Price
8,708 USD
Year
2005
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTOWMASTER T-40LP
Categorytrailers
Serial Number4KNFT19285L162094
Catalog NumberCU4506418
Manufacturing Year2005
Hours1 h
CountryUnited States
LocationNovi, MI
Pricing
Price Excluding Tax$ 8,708
Tax-
Price Including Tax-
Features
Accessories
PINTAL HITCHPINTAL HITCH
RAMPSRAMPS
AXLES, FIXED SPREADAXLES, FIXED SPREAD
FLOOR, WOODFLOOR, WOOD
PINTLE HOOK / DRAWBARPINTLE HOOK / DRAWBAR
SUSPENSION, MECHANICALSUSPENSION, MECHANICAL
WHEELS, PAINTWHEELS, PAINT
ROOF, NONEROOF, NONE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • electrical, starting and charging system
  • brake
  • comments, misc. repairs, general remarks
  • axle assemblies
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • 20 TON TANDEM AXLE TAG TRAILER, AIR BRAKES, 8’6” WIDE,18’10” FLAT DECK, 5’ BEAVER TAIL, 4’9” RAMPS
  • No
axle assemblies
  • Good
tires
  • No
  • No
  • 215/75R17.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontDynacargo1240NoNoNo
Left Front Inside1220NoNoNo
Left RearDouble Coin1240NoNoNo
Left Rear InsideDouble Coin1240NoNoNo
Right FrontDouble Coin1240NoNoNo
Right Front Inside820NoNoNo
Right RearDouble Coin1240NoNoNo
Right Rear CenterDouble Coin1240NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone