Quick Search

TOWMASTER T-14DT

TOWMASTER T-14DT

Year
2019
Working hours
20 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Abilene, TX
+1 806 677 5867
Show phone number
Basic information
BrandTOWMASTER T-14DT
WARREN CAT - MIDLAND
Categorytrailers
Serial Number4KNBT232XKL161327
Unit NumberC94296
Catalog Number10090404
Year2019
Hours20 h
CountryUnited States
LocationAbilene, United States
Pricing
Price Excluding Tax7,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information102" OVERALL WIDTH, 21.5" HEIGHT
12K DROP LEG JACK
16' DECK LENGTH
2 X 7K AXLES
2" NOMINAL OAK DECK
2-5/16 BALL COUPLER
215/75RX17.5 TIRES
24" DIAMOND PLATE APPROACH
7 POLE RV PLUG
8 D RING TIE DOWNS
ELECTRIC BRAKES
LED LIGHTS
PAINTED BLACK
STAR TRACTION RUNNER
TOOL BOX
TOWMASTER T-14DT TRAILER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering