TOWMASTER T-14D

TOWMASTER T-14D

Price
7,500 USD
Year
2013
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTOWMASTER T-14D
Categorytrailers
Serial Number4KNUT1622DL161341
Unit NumberDL161341
Catalog NumberCU4600600
Manufacturing Year2013
Hours1 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax$ 7,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
3-POINT HITCH3-POINT HITCH
PINTAL HITCHPINTAL HITCH
AXLES, FIXED SPREADAXLES, FIXED SPREAD
FLOOR, WOODFLOOR, WOOD
TIRES-SINGLETIRES-SINGLE
WHEELS, PAINTWHEELS, PAINT
Conditions
Good
Fair
Poor
  • general appearance
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • YesCould use cleaning
  • Good
  • GoodWoods floor
  • Good
  • Good
  • FairSurface surface and paint chips over trailer
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • 2013 Towmaster, T-14D tandem axle tag trailer, 17,980lb GVWR. 82in wide 16ft long, 6ft spring loaded ramps, adjustable pintle hitch, electric brakes and both axles, side fork storage, torsion style axle suspension, grease able bearings, 215/75/17.5 t
tires
  • No
  • 215/75/17.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontHercules40YesNoNo
Left RearRoadmaster40NoNoNo
Right FrontSumitomo70NoNoNo
Right RearSumitomo80NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources