2019 TOWMASTER T-14D 18 For Sale - 6,254 USD | Cat Used
Quick Search

TOWMASTER T-14D 18

TOWMASTER T-14D 18

Year
2019
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Novi, MI
+1 8669941408
Show phone number
Basic information
BrandTOWMASTER T-14D 18
Michigan CAT
Categorytrailers
Serial Number4KNBF2328KL160877
Unit Number8KL160877-A
Catalog Number10172912
Year2019
Hours1 h
CountryUnited States
LocationNovi, United States
Pricing
Price Excluding Tax6,254 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
350
  • Yes
  • FairDeck boards weathered
  • Good
  • FairPad bent slight
  • FairScratches and peeling with rust
  • FairRust holes in both fenders. Both Sides pulled up in front from chain hooks.
  • Good
  • Good
  • FairSurface rust
safety items
110
  • Yes
  • Yes
  • NoWeathered
  • Yes
  • No
  • FairDOT tape peeling in spots
  • Good
electrical, starting and charging system
200
  • GoodVisual inspection only
  • GoodVisual inspection only
brake
010
  • FairApproximately 30% remaining on both axles.
axle assemblies
100
  • Good
tires
  • No
  • No
  • Approximately 77% remaining.
  • 215/75R17.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontSailun S63712/3275%NoNoNo
Left RearRoadmaster RM17012/3280%NoNoNo
Right FrontSailun S63712/3275%NoNoNo
Right RearSumitomo ST71913/3281%NoNoNo
comments, misc. repairs, general remarks
  • 6’10” wide 18’3” long deck with 6’ long spring assist ramps
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering