2013 TOWMASTER T-14D 16 For Sale - 3,256 USD | Cat Used
Quick Search

TOWMASTER T-14D 16

TOWMASTER T-14D 16

Year
2013
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY – NORTH
Novi, MI
+1 8669941408
Show phone number
Basic information
BrandTOWMASTER T-14D 16
MACALLISTER MACHINERY – NORTH
Categorytrailers
Serial Number4KNUT1622DL161341
Unit NumberDL161341-A
Catalog Number10172910
Year2013
Hours1 h
CountryUnited States
LocationNovi, United States
Pricing
Price Excluding Tax3,256 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
540
  • Yes
  • Good
  • FairWeathered
  • Good
  • Good
  • FairScratches with rust
  • FairRust holes in both fenders, left side bent and dented. Left taillight bent slight
  • Good
  • Good
  • FairRusty
safety items
110
  • Yes
  • No
  • No
  • No
  • No
  • FairDOT tape peeling on left side
  • Good
electrical, starting and charging system
200
  • GoodVisual inspection only
  • GoodVisual inspection only
brake
010
  • FairApproximately 50% remaining
tires
  • No
  • No
  • Approximately 69% remaining.
  • 215/75R17.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontSumitomo ST71915/3293%NoNoNo
Left RearRoadmaster RM1708/3253%NoNoNo
Right FrontSumitomo ST7279/3256%NoNoNo
Right RearSumitomo ST72712/3275%NoNoNo
comments, misc. repairs, general remarks
  • 6’10” wide 16’ long deck with 6’ long spring assist ramps
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering