Quick Search

TOWMASTER T-12DTE

TOWMASTER T-12DTE

Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Kansas City, MO
+316 943 4211
Show phone number
Basic information
BrandTOWMASTER T-12DTE
Foley Equipment Company
Categorytrailers
Serial Number4KNBT2521KL161696
Unit Number9AR5645
Catalog Number10021890
Year2018
CountryUnited States
LocationKansas City, United States
Pricing
Price Excluding Tax7,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

102" OA WIDTH, 82" DECK WIDTH
12K LB DROP LEG JACK
18' DECK
2 - BRAKES ELECTRIC
2 5/16" BALL COUPLER
2 X 7K EZ LUBE TORFLEX AXLE
2" OAK WOOD DECK
24" DIAMOND PLATE APPROACH
7 POLE RV PLUG
8 - D-RING TIEDOWNS
CONSTRUCTION YELLOW
DECK HEIGHT - 22.5"
DOT INSPECTION
KS TAG 660850
LIGHTS, LED
PALLET FORK HOLDERS
SIDE LIP DOWN
TIRES, 235/85R X 16E
VIN# 4KNBT2521KL161696
WHEELS, WHITE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering