Quick Search

TOWMASTER T-12DT

TOWMASTER T-12DT

Price
XDR 7,900
Year
2016
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Chanute, KS
+316 943 4211
Show phone number
Basic information
BrandTOWMASTER T-12DT
Categorytrailers
Serial Number4KNTT1829GL162080
Unit Number6AR8732
Catalog Number10019589
Year2016
Hours1 h
CountryUnited States
LocationCHANUTE, United States
Pricing
Price Excluding Tax7,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

PALLET FORK HOLDERS
2 5/16" BALL HITCH
24" DIAMOND PLATE APPROACH
18' DECK
2" OAK WOOD DECK
102" OA WIDTH, 82" DECK WIDTH
2 X 7K EZ LUBE TORFLEX AXLE
TIRES, 235/85R X 16E
WHEELS, WHITE
12K LB DROP LEG JACK
CONSTRUCTION YELLOW
8 - D-RING TIEDOWNS
HYD SURGE BRAKES W/FREE BACKING
7 POLE RV PLUG
LIGHTS, LED
VIN# 4KNTT1829GL162080
KS TAG 626729
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering