TOWMASTER (OBSOLETE) TC-14

TOWMASTER (OBSOLETE) TC-14

Price
8,875 USD
Year
2017
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTOWMASTER (OBSOLETE) TC-14
Categorytrailers
Serial Number4KNFT2022HL161594
Unit Number464481
Catalog NumberCU4422365
Manufacturing Year2017
Hours1 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 8,875
Tax-
Price Including Tax-
Features
Additional Information1 /01/03/19
WHITE MOD WHEELS (4)
2017 TOWMASTER TC-14 TRAILER
2" NOMINAL OAK DECKING
20' DECK LENGTH
3" PINTLE RING HITCH/NECK
ELECTRIC BRAKES
L.E.D. LIGHTS
TOOL BOX LID
UE PURCHASE/ D. CASSADAY
CONSTRUCTION YELLOW TRLR COLOR
12K DROP LEG BOLT ON SIDE-JACK
5' CLEATED STYLE RAMPS (2)
SPRING-ASSIST RAMP KIT
D-RINGS TIE DOWNS (16)
99.5" OVERALL W/96" DECK WIDTH
235/85RX16 (E) TIRES (4)
35" DECK HEIGHT
7K TORFLEX (NON-EZ LUBE) AXLES 2
5' WOOD TOP BEAVERTAIL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Dan CASSADAY
Telephone:+1 303 739 3061
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone