TOWMASTER (OBSOLETE) TC-14

TOWMASTER (OBSOLETE) TC-14

Price
8,875 USD
Year
2017
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTOWMASTER (OBSOLETE) TC-14
Categorytrailers
Serial Number4KNFT2023HL161586
Unit Number464480
Catalog NumberCU4422366
Manufacturing Year2017
Hours1 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 8,875
Tax-
Price Including Tax-
Features
Additional Information1 /01/05/19
7 POLE ROUND PLUG
WHITE MOD WHEELS (4)
2017 TOWMASTER TC-14 TRAILER
UE PURCHASE / D. CASSADAY
12K DROP LEG BOLT ON SIDE-JACK
2" NOMINAL OAK DECKING
20' DECK LENGTH
235/85RX16 (E) TIRES (4)
3" PINTLE RING HITCH/NECK
35" DECK HEIGHT
5' CLEATED STYLE RAMPS (2)
5' WOOD TOP BEAVERTAIL
7K TORFLEX (NON-EZ LUBE) AXLES 2
99.5" OVERALL W/96" DECK WIDTH
CONSTRUCTION YELLOW TRLR COLOR
D-RINGS TIE DOWNS (16)
ELECTRIC BRAKES
L.E.D. LIGHTS
SPRING-ASSIST RAMP KIT
TOOL BOX LID
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Dan CASSADAY
Telephone:+1 303 739 3061
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone