Talbert 75 TON

Talbert 75 TON

Price
81,500 USD
Year
1994
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTalbert 75 TON
Categorytrailers
Serial Number40FWK675XR1011276
Unit Number5XR1011276
Catalog NumberCU2577841
Manufacturing Year1994
Hours1 h
CountryUnited States
LocationShelby Twp., MI
Pricing
Price Excluding Tax$ 81,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
AXLES, FIXED SPREADAXLES, FIXED SPREAD
FLOOR, WOODFLOOR, WOOD
SUSPENSION, AIR RIDESUSPENSION, AIR RIDE
WHEELS, PAINTWHEELS, PAINT
Additional Information72350LB GVWR, ADJ 5TH WHEEL PLATE, TIRES~80%, BRAKES~75%, TALBERT TANDEM AXLE JEEP SERIAL# 40FJ02628R1011275
PLEASE CALL FOR MACHINE LOCATION
TALBERT-DETACH TRI AXLE LOWBOY, 10'X41', 110" BULKHEAD TO PIN, 51' LONG WITH BOTH PIN ON REAR AXLES, 1' FLIP OUT EXT, AIR RIDE SUSP, BRAKES~75%
Conditions
Good
Fair
Poor
  • general appearance
  • tires
general appearance
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 50%
  • JEEP TIRES 80%
  • 27580225
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone