Quick Search

SmithCo SX3-4736

SmithCo SX3-4736

Year
2023
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandSmithCo SX3-4736
WYOMING MACHINERY
Categorytrailers
Serial Number476060
Unit Number476060
Catalog Number4906041
Year2023
Hours1 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional information(12) STL 8.25X22.5 WHEEL TYPE
(12)FIRESTONE T819 11R22.5 TIRES
1 25K ABS AXLE
102" WIDE
16-1/2" X 7" BRAKES
2 25K NON-ABS AXLES
36' SX - HEAPED - 32 CU YDS
36' SX - WATER LEVEL - 24 CU YDS
36' TUB LENGTH
3RD LIFT AXLE
47' FRAME LENGHT
49"-79" AXLE SPACING
5" HYD CYLINDERS
77.5"-STD AXLE TRACK
AERO MESH NON-SEAL ELEC TARP
ALL PLASTIC FENDERS
BINKLEY DOLLY LEGS
CAST STEEL DRUMS
DURALITE-STD HUBS
FASSE TARP LOCKOUT
GRAY FRAME
HUB PILOTED U/M WHEEL STYLE
HYD VLV ON TRAILER ELEC/HYD
RIDEWELL RW260 SUSPENSION
ROUND BOTTOM TUB
TUB FLOOR 1/4" AR400
TUB SIDES 1/4" AR400
VIN # 1S9SS4733PL476060
WHITE TUB
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering