SmithCo (OBSOLETE) SX3-4234

SmithCo (OBSOLETE) SX3-4234

Price
38,000 USD
Year
2012
Working hours
607 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSmithCo (OBSOLETE) SX3-4234
Categorytrailers
Serial Number1S9SS4235CL476515
Unit Number469578
Catalog NumberCU4484758
Manufacturing Year2012
Hours607 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 38,000
Tax-
Price Including Tax-
Features
Additional InformationFRAME: SMITHCO BLACK
ANTI SKID BRAKE SENSOR ON 1 AXLE
34' AR400 1/4" STEEL TUB ROUND
607/04/24/19
AIR RIDE SUSPENSION
WEIGHT 87320LBS
LED SIGNAL LIGHTS
ELECTRIC VALVE MOUNTED/TRAILER
TUB PAINT:SMITHCO GREY
HUB PILOTED STEEL BUDD DISC WHLS
TIRES,11R 22.5G RADIAL 12
16 1/2"X7" BRAKES / CAST DRUMS
3000PSI 5" HYD CYLINDERS
23 CYD WATERFALL
2" KINGPIN 18" SETTING
41'5" FRAME / 102" WIDTH
SX3-4234 SMITHCO SIDE DUMP
2012 SMITHCO SX3-4234 TRAILER
31 CYD HEAPED
TWO SPEED LANDING LEGS (NLB)
HUB-O-METER
ELEC AERO TARP W/CAB CONTROLS
49" AXLE SPACING
TARP SAFETY SWITCH
OUTBOARD MOUNT STYLE HUBS
(3) 25,000# AXLES
AS IS / AS RECEIVED
F&R THERMOFORMED PLASTIC FENDERS
PUSH BAR TYPE BUMPER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Dan CASSADAY
Telephone:+1 303 739 3061
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone