SmithCo (OBSOLETE) SX2-4034

SmithCo (OBSOLETE) SX2-4034

Price
56,750 USD
Year
2016
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSmithCo (OBSOLETE) SX2-4034
Categorytrailers
Serial Number1S9SS4027GL476595
Unit Number461935
Catalog NumberCU4433050
Manufacturing Year2016
Hours1 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax56,750 USD
Tax USD
Price Including Tax USD
Details
Additional Information* NO WIRE KIT*
102" WIDTH
11R 24.5 H GT RADIALS (8)
16 1/2" X 7 BRAKES
2 SPD LANDING LEGS NWB
2016 SMITHCO SX2-4034 TRAILER
23 CYD WATERFULL
25,000LB AXLES (2)
3000 PSI, 5" HYD CYLINDERS
31 CYD HEAPED
34' AR400 STEEL TUB ROUND BOTTOM
39'5" FRAME TAPERED BEAM TYPE
49" AXLE SPACING
AIR RIDE SUSPENSION
ANTI SKID BRAKE SENSOR 1 AXLE
AS IS / AS RECEIVED
DISC BRAKE AXLES
ELEC AERO TARP W/CAB CONTROL
ELEC VALVE IN TRAILER CAB CNTRL
F&R THERMOFORMED PLASTIC FENDERS
GREASE ZERKS IN 5TH WHEEL
HUB O METER
HUB PILOTED,STEEL BUDD TYPE DSK
LED LIGHTS
OUTBOUND MOUNT STYLE HUBS
PAINT: FRAME SMITHCO BLACK
PAINT: TUB SMITHCO WHITE
PUSH BAR TYPE BUMPER
RMV/RPL KINGPIN
SX2-4034 SIDE DUMP
TARP
TARP SAFETY SWITCH
WEIGHT 15,140LBS
Features
Additional Information* NO WIRE KIT*
102" WIDTH
11R 24.5 H GT RADIALS (8)
16 1/2" X 7 BRAKES
2 SPD LANDING LEGS NWB
2016 SMITHCO SX2-4034 TRAILER
23 CYD WATERFULL
25,000LB AXLES (2)
3000 PSI, 5" HYD CYLINDERS
31 CYD HEAPED
34' AR400 STEEL TUB ROUND BOTTOM
39'5" FRAME TAPERED BEAM TYPE
49" AXLE SPACING
AIR RIDE SUSPENSION
ANTI SKID BRAKE SENSOR 1 AXLE
AS IS / AS RECEIVED
DISC BRAKE AXLES
ELEC AERO TARP W/CAB CONTROL
ELEC VALVE IN TRAILER CAB CNTRL
F&R THERMOFORMED PLASTIC FENDERS
GREASE ZERKS IN 5TH WHEEL
HUB O METER
HUB PILOTED,STEEL BUDD TYPE DSK
LED LIGHTS
OUTBOUND MOUNT STYLE HUBS
PAINT: FRAME SMITHCO BLACK
PAINT: TUB SMITHCO WHITE
PUSH BAR TYPE BUMPER
RMV/RPL KINGPIN
SX2-4034 SIDE DUMP
TARP
TARP SAFETY SWITCH
WEIGHT 15,140LBS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone