SmithCo (OBSOLETE) SX2-4034

SmithCo (OBSOLETE) SX2-4034

Price
54,800 USD
Year
2018
Working hours
17434 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSmithCo (OBSOLETE) SX2-4034
Categorytrailers
Serial Number1S9SS4023JL476343
Unit Number453699
Catalog NumberCU4272569
Manufacturing Year2018
Hours17434 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax54,800 USD
Tax USD
Price Including Tax USD
Details
Additional Information31 CYD, HEAPED; 102" WIDTH
34' AR400 1/4" STEEL TUB, ROUND
3500 PSI, 5" HYDRAULIC CYLINDERS
AIR RIDE SUSPENSION; (2) 25,000#
AXLES; 49" AXLE SPACING;OUTBOARD
BEARING); PUSH BAR TYPE BUMPER
BOTTOM STYLE; 23 CYD, WATERFULL
BRAKES; CAST BRAKE DRUMS
CAB CONTROLS; HUB-O-METER,
CYLINDERS; ELECTRIC AERO TARP
FRAME: SMITHCO BLACK; ELECTRIC
FRONT & REAR THERMOFORMED
LED LIGHTS, TARP SAFETY SWITCH,
LENGTH; TAPERED BEAM TYPE
MODEL SX2-4034; 39'5" FRAME
MOUNTSTYLE HUBS;16 1/2" X7"
PILOTED, STEEL, BUDD TYPE DISC
PLASTIC FENDERS; ANTI-SKID BRAKE
RADIAL TIRES; WHEELS: (8) HUB-
REMOTE GREASE ZERKS FR HYDRAULIC
REMOTE GREASE ZERKS IN 5TH WHEEL
REMOVEABLE, REPLACEABLE KINGPIN
SENSOR ON 1 AXLE; PAINT: TUB AND
SMITHCO SIDE-DUMP SEMI TRAILER
TARP; STEEL SURCHARGE
TIRE CREDIT/$235.12
TIRES: (8) 11R24.5H DAYTON D630M
TWO SPEED LANDING LEGS (NON-LOAD
VALVE MOUNTED IN TRAILER (INCL:
WEIGHT/14,780 LB
WITH CAB CONTROLS
0P0800/GD 3/19/18
Features
Additional Information31 CYD, HEAPED; 102" WIDTH
34' AR400 1/4" STEEL TUB, ROUND
3500 PSI, 5" HYDRAULIC CYLINDERS
AIR RIDE SUSPENSION; (2) 25,000#
AXLES; 49" AXLE SPACING;OUTBOARD
BEARING); PUSH BAR TYPE BUMPER
BOTTOM STYLE; 23 CYD, WATERFULL
BRAKES; CAST BRAKE DRUMS
CAB CONTROLS; HUB-O-METER,
CYLINDERS; ELECTRIC AERO TARP
FRAME: SMITHCO BLACK; ELECTRIC
FRONT & REAR THERMOFORMED
LED LIGHTS, TARP SAFETY SWITCH,
LENGTH; TAPERED BEAM TYPE
MODEL SX2-4034; 39'5" FRAME
MOUNTSTYLE HUBS;16 1/2" X7"
PILOTED, STEEL, BUDD TYPE DISC
PLASTIC FENDERS; ANTI-SKID BRAKE
RADIAL TIRES; WHEELS: (8) HUB-
REMOTE GREASE ZERKS FR HYDRAULIC
REMOTE GREASE ZERKS IN 5TH WHEEL
REMOVEABLE, REPLACEABLE KINGPIN
SENSOR ON 1 AXLE; PAINT: TUB AND
SMITHCO SIDE-DUMP SEMI TRAILER
TARP; STEEL SURCHARGE
TIRE CREDIT/$235.12
TIRES: (8) 11R24.5H DAYTON D630M
TWO SPEED LANDING LEGS (NON-LOAD
VALVE MOUNTED IN TRAILER (INCL:
WEIGHT/14,780 LB
WITH CAB CONTROLS
0P0800/GD 3/19/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone