Quick Search

Red River TRAILER LIVE BOTTOM

Red River TRAILER LIVE BOTTOM

Price
$53,900
Year
1987
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Michigan CAT
Enroute, MI
+1 8669941408
Show phone number
  • Basic information
  • Details
Basic information
BrandRed River TRAILER LIVE BOTTOM
Categorytrailers
Serial Number1R9LB4487H1051060
Unit NumberH1051060
Catalog Number4798697
Year1987
Hours1 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax53,900 USD
Tax-
Price Including Tax-
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
630
  • Good
  • Good
  • FairBottom landing gear plates missing
  • Fair
  • Good
  • FairSuspension equalizer bushings worn
  • GoodBrake pads at 80% except front 2 axles, front 2 at 20%
  • Good
  • GoodBud pilot wheels
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering