Ranco TRAILER ENDDUMP 34

Ranco TRAILER ENDDUMP 34

Price
44,500 USD
Year
2017
Working hours
200 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandRanco TRAILER ENDDUMP 34
Categorytrailers
Serial Number591SD3622HR136880
Unit Number461934
Catalog NumberCU4415082
Manufacturing Year2017
Hours200 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 44,500
Tax-
Price Including Tax-
Features
Accessories
5TH WHEEL HITCH5TH WHEEL HITCH
SUSPENSION, MECHANICALSUSPENSION, MECHANICAL
BRAKES, ANTI-LOCKBRAKES, ANTI-LOCK
FLOOR, STEELFLOOR, STEEL
Additional InformationALARM, BACK-UP / REFLECTORS
CAPACITY: 28 CYD
TIRES: 11R24.5 ... ANGLE ... BODY LENGTH 32'
28-36QF WHITE ANVIL EN DUMP
STEEL DISC WHEELS / 8.25 X 24.5
2017 RANCO END DUMP TRAILER
HYDRAULIC LIFT CYLINDERS/ 235"
HIGH LIFT GATE, W/TOP AIR CANS
AS IS / AS RECEIVED
FRONT & REAR FENDERS
ADJUSTABLE TRAILER JACK STAND
AIR DISC BRAKES
BLACK TARP & WIDE TRAC MUD FLAPS
ENCLOSED TRAILER FRAME
FRONT MOUNTED LADDER
LIGHTING, SEAL BEAM LED
SEALED CIRCUIT BREAKER
SPILL GUARD
TANDEM AXLES, 102" WIDE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • electrical, starting and charging system
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axle assemblies
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes2-18
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
comments, misc. repairs, general remarks
  • Unit in operating condition , vibering system
axle assemblies
  • Good
tires
  • No
  • No
  • 11R24.5
  • 11R24.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone1480YesNoNo
Left Front InsideBridgestone1480YesNoNo
Left RearMichelin16100YesNoNo
Left Rear InsideMichelin16100YesNoNo
Right FrontBridgestone1480YesNoNo
Right Front InsideBridgestone1480YesNoNo
Right RearContinental950YesNoNo
Right Rear CenterContinental950YesNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Dan CASSADAY
Telephone:+1 303 739 3061
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone