Quick Search

XL SPECIALIZED TRAILERS INC. XL80 JPS

Construction and Mining Equipment XL SPECIALIZED TRAILERS INC. XL80 JPS

Year
2019
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
Brand XL SPECIALIZED TRAILERS INC. XL80 JPS
WAGNER EQUIPMENT CO.
Categorytrailers
Serial Number4U3S02525KL017978
Unit Number526070
Catalog Number10130551
Year2019
Hours1 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax37,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information1/6/07/24
2019 XL SPECIALIZED XL80JPS TRLR
AIR RIDE SUSPENSION, ABS BRAKES
AIR SLIDING 5TH WHEEL
ALUMINUM WHEELS (8)
AS IS / AS RECEIVED
CONSIGNMENT / CASSADAY, D.
D.O.T BRAKE & SIGNAL, REFLECTORS
DETACHABLE EXTENDABLE MINI DECK
GVWR: 87,670 GAWR: 24,700
PAINT:ENAMEL BLACK, LANDING LEGS
TANDEM AXLES JEEP, WIDTH:8'6"
TIRES, 255/70R22.5 (8) @ 65%
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering