Quick Search

XL SPECIALIZED TRAILERS INC. XL 110 HDG

Construction and Mining Equipment XL SPECIALIZED TRAILERS INC. XL 110 HDG

Price
US$ 90,000
Year
2015
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

STOWERS MACHINERY CORPORATION
Knoxville, TN
+1 865 546 1414
Show phone number
Basic information
Brand XL SPECIALIZED TRAILERS INC. XL 110 HDG
Categorytrailers
Serial Number4U3J05335GL015177
Unit Number5GL015177
Catalog Number10044013
Year2015
Hours1 h
CountryUnited States
LocationKnoxville, United States
Pricing
Price Excluding Tax90,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes3-22.
  • Yes
  • Yes
  • Yes
  • No
  • Good
electrical, starting and charging system
300
  • Good
  • Good
  • Good
brake
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
300
  • Good
  • Good
  • Good
hydraulics
100
  • Good
tires
  • No
  • No
  • 235 70 R22.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterFirestone15NoNoNo
Left FrontFirestone14NoNoNo
Left Front InsideFirestone15NoNoNo
Left RearFirestone13NoNoNo
Left Rear InsideFirestone16NoNoNo
Right CenterFirestone12NoNoNo
Right FrontFirestone16NoNoNo
Right Front InsideFirestone15NoNoNo
Right RearFirestone13NoNoNo
electrical system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspected 3-13-23.
  • 12" Scrapper style gooseneck
  • 25" Main deck
  • 14" Rear deck
  • 13 HP Honda unit with dual hydraulics
  • 31" front flip ramps
  • Air lift 3rd axle
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering