TRAILER OTHER TRAILER

Construction and Mining Equipment TRAILER OTHER TRAILER

Price
5,000 USD
Year
2001
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand TRAILER OTHER TRAILER
Categorytrailers
Serial Number16JF0262511036072
Unit NumberT5045
Catalog NumberCU4485124
Manufacturing Year2001
CountryUnited States
LocationPostville, IA
Pricing
Price Excluding Tax$ 5,000
Tax-
Price Including Tax-
Features
Additional InformationTAG TRAILER, 25' DECK WITH 5' BEAVERTAIL & RAMPS, 8' WIDE DECK, TWIN JACK TRAILER, COUNTY TRADE, GVWR 23,500 LBS, DECK LENGTH 25', DECK WIDTH 96", DECK HEIGHT 36" OVERALL WIDTH 96", DOVETAIL LENGTH 5', FRAME CHANNEL IRON 10", FOLD OVER RAMPS 5', SPRING SUSPENSION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone