Quick Search

MISCELLANEOUS MFGRS TR FT-12

Construction and Mining Equipment MISCELLANEOUS MFGRS TR FT-12

Price
$15,350
Year
2021
Email x
Name

My email address:*

My friend's email address:*

Message:

Wheeler Machinery Co.
Hurricane, UT
  • Basic information
  • Details
Basic information
Brand MISCELLANEOUS MFGRS TR FT-12
Categorytrailers
Serial Number5FTBE2529N2005232
Unit NumberTL0376
Catalog Number4852170
Year2021
CountryUnited States
LocationHurricane, UT
Pricing
Price Excluding Tax15,350 USD
Tax-
Price Including Tax-
Details
Additional information3.5' SMOOTH STEEL APPROACH
TILT DECK LENGTH 15' DECK
LED,4 TAIL LIGHT SYSTEM
GVWR 13,800 LBS
20,000 LB CHANNEL MOUNT
2 5/16" BALL ADJUSTABLE
HITCH RANGE 11.2" TO 19.5"
PRICED NEW 04/08/21 KR
WIDTH: 102"OD, 75.5" ID
HEIGHT: 20.5" UNLOADED
PRESSURE TREATED WOOD
ANTI-SKID PAINT APPLIED
SUSPENSION ROTATING, TORSION
SUPER LUBE HUBS
7K DROP
5/8' D-RINGS (8)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering