Quick Search

MISCELLANEOUS MFGRS 82X18

Construction and Mining Equipment MISCELLANEOUS MFGRS 82X18

Year
2022
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Kansas City, MO
+316 943 4211
Show phone number
Basic information
Brand MISCELLANEOUS MFGRS 82X18
Foley Equipment Company
Categorytrailers
Serial Number5JW1U1822N2352930
Unit Number1AR7334
Catalog Number10123102
Year2022
Hours1 h
CountryUnited States
LocationKansas City, United States
Pricing
Price Excluding Tax7,170 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information12,000# DROPLEG JACK
2 5/16" BALL HITCH
2"X6" WOOD DECKING
7 WAY RV LIGHT PLUG
BED LENGTH - 18' TILT
BED WIDTH - 6'10"
DIAMOND PLATE KNIFE EDGE TAIL
GVWR - 14,000#
KS TAG 685311
LED LIGHTS
OAL - 23'9" OAW - 8'6"
PAYLOAD - 11,010#
TIRES: ST235/80R16 LRE
VIN# 5JW1U1822N2352930
WEIGHT - 2,990#
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering