MISCELLANEOUS MFGRS 20AD-20+5

Construction and Mining Equipment MISCELLANEOUS MFGRS 20AD-20+5

Price
9,000 USD
Year
2010
Working hours
100 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS 20AD-20+5
Categorytrailers
Serial Number16VHX2026A2662798
Unit Number472306
Catalog NumberCU4528515
Manufacturing Year2010
Hours100 h
CountryUnited States
LocationSedalia, CO
Pricing
Price Excluding Tax$ 9,000
Tax-
Price Including Tax-
Features
Additional InformationHD RUB RAIL W/STAKE POCKETS
HINGED FLIP-OVER RAMPS
AS IS / AS RECEIVED
10K AXLES / SPARE TIRE RACK
TIRES, ST235/80R16 @80%
WIDTH/OVERALL: 102"
0P0900/1/9/11/2019
CONSIGNMENT/DAHLBERG G
2010 BIG TEX 20AD-20+5 TRAILER
TANDEM DUAL WHEEL PINTLE TRAILER
GVWR: 25,900 / 3" CHANNEL
2" TREATED WOOD DECK
16"X 6", DUAL 8 BOLT WHEELS
COUPLER: 3" ID PINTLE RING
DROP LEG JACK, 12,000#
7-WAY PLUG / PINTLE HITCH
MULTI-LEAF SLIPPER SUSPENSION
LED/DOT LIGHTING / SAFETY CHAIN
SELF ADJUSTING BRAKES
(2) SIDE BED STEPS / MUD FLAPS
Conditions
Good
Fair
Poor
  • general appearance
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Trailer in good condition low use GVWR 25,900 LBS
tires
  • No
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center80
Left Front80
Left Front Inside80
Left Rear80
Left Rear Center80
Left Rear Inside80
Right Center80
Right Front80
Right Front Inside80
Right Rear80
Right Rear Center80
Tire Size80
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone