Quick Search

E.D. ETNYRE LIVEBOTTOM TRLR

Construction and Mining Equipment E.D. ETNYRE LIVEBOTTOM TRLR

Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Grand Rapids, MI
+1 8669941408
Show phone number
Basic information
Brand E.D. ETNYRE LIVEBOTTOM TRLR
Michigan CAT
Categorytrailers
Serial Number1E9V18795FE111015
Unit NumberFE111015-A
Catalog Number10032884
Year2015
CountryUnited States
LocationGrand Rapids, United States
Pricing
Price Excluding Tax72,503 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationETNYRE-LIVE BOTTOM, SHURCO SHUR-TRACK II TARP, 255/70R22.5 FRONT, 11R22.5 REAR
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • YesMainly underside by axles
  • GVWR 92,040 lbs
  • Good
  • GoodRear tailgate doors
  • GoodConveyor belt typical weathered cracks
  • Good
  • Good
  • Good
  • Good
  • GoodTypical paint chips and light surface rust on framework, typical asphalt and tac in spots, mainly around rear
  • GoodSchurco Shur-Track II tarp system, with Roll-Rite motor, all good
  • GoodLeft rear aluminum fender bent slight just ahead of air tank by outer edge, left rear support bent slight, ding by RR, outer edge bent very slight, rear mud flaps missing
  • Good
  • GoodAir ride
  • GoodAbout 70 % brake lining remaining on front lift axles, about 75 % brake lining remaining on rear axles
  • Good
  • Good
  • GoodRear rims typical from paver wheel locks
safety items
100
  • Yes3/2022
  • Yes
  • Good
electrical, starting and charging system
200
  • Visual inspection
  • Good
  • Good
hydraulics
100
  • Conveyor belt motor dry
  • Good
tires
  • Tread depths in 1/32” readings of, front 13,14,12,8, rear 4,4,7,4,10,9,16,16.
  • 255/70R22.5
  • 11R22.5
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering