Load King SFL3223R

Load King SFL3223R

Price
10,000 USD
Year
1990
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLoad King SFL3223R
Categorytrailers
Serial Number1B4D32233L2116682
Unit Number472379
Catalog NumberCU4567890
Manufacturing Year1990
Hours1 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 10,000
Tax-
Price Including Tax-
Details
Additional Information* RUST ON BODY/GATE/WHEELS
102" AXLES ILO STD
1200/12/16/19
1990 LOAD KING SFL3223R TRAILER
5TH WHEEL W/LIFT CYLINDERS HYD
AIR & ELECTRIC SYSTEMS
AIR GATE CONTROL TRUCK MT
AR360X1/4" ILO 1/4"T-1STD
AS IS / AS RECEVIED
COMBO DOOR / SWING GATE
HUBOMETER / FLOOR STEEL
LANDING LEGS ON DRAFT ARM
LIGHTING,DOT ROAD / SAFETY
PAINT-ALUMN /WHITE W/BLK STRIPES
SFL 3223 RH END DUMP TRLR
STEEL WHITE WHEELS / MUD FLAPS
TARP, BLACK RETRACTABLE
TIRES 11R 24.5 H ILO STD @80%
Features
Accessories
SUSPENSION, MECHANICALSUSPENSION, MECHANICAL
BRAKES, SPRINGBRAKES, SPRING
Additional Information* RUST ON BODY/GATE/WHEELS
102" AXLES ILO STD
1200/12/16/19
1990 LOAD KING SFL3223R TRAILER
5TH WHEEL W/LIFT CYLINDERS HYD
AIR & ELECTRIC SYSTEMS
AIR GATE CONTROL TRUCK MT
AR360X1/4" ILO 1/4"T-1STD
AS IS / AS RECEVIED
COMBO DOOR / SWING GATE
HUBOMETER / FLOOR STEEL
LANDING LEGS ON DRAFT ARM
LIGHTING,DOT ROAD / SAFETY
PAINT-ALUMN /WHITE W/BLK STRIPES
SFL 3223 RH END DUMP TRLR
STEEL WHITE WHEELS / MUD FLAPS
TARP, BLACK RETRACTABLE
TIRES 11R 24.5 H ILO STD @80%
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Yes
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Poor
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes3-18
  • Yes
  • Yes
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Lift cylinder leaking
  • Good
comments, misc. repairs, general remarks
  • Photos
  • Customer will need to provide sn and model. Tag has been removed, can see old rivets.
tires
  • 50-70%
  • 11-R24.5 all
  • 11-R24.5
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontYes
Left RearYes
Right FrontYes
Right RearYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Dan CASSADAY
Telephone:+1 303 739 3061
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources