2018 Load King 553-55 For Sale - 51,800 USD | Cat Used
Quick Search

Load King 553-55

Load King 553-55

Year
2018
Working hours
2 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Altoona, IA
+1 952 843 3582
Show phone number
Basic information
BrandLoad King 553-55
Ziegler CAT
Categorytrailers
Serial Number5LKL53359J1030490
Unit NumberEQ0132093
Catalog Number10161528
Year2018
Hours2 h
CountryUnited States
LocationALTOONA, United States
Pricing
Price Excluding Tax51,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationHyd. detach gooseneck
110,000 lb.
23ft deck
102" wide
3 axle
55in axle spacing
255/70R22.5 tires
Steel wheels
Outriggers
Front ramps
Tractor supplied hydraulic

102" WIDE
110,000 lb.
23ft deck
255/70R22.5 TIRES
3 AXLE
55in axle spacing
FRONT RAMPS
LOAD KING TRAILER
Outriggers
STEEL WHEELS
Tractor supplied hydraulic
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering