Load King 102LT

Load King 102LT

Price
5,250 USD
Year
1996
Working hours
500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLoad King 102LT
Categorytrailers
Serial Number1B4T29212T6120155
Unit Number475341
Catalog NumberCU4591738
Manufacturing Year1996
Hours500 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 5,250
Tax-
Price Including Tax-
Details
Additional Information1 CRANK STYLE DROP LEG JACK
12 1/4" X 4" BRAKES
19'0" DECK W/5' BEAVERTAIL
1996 LOAD KING 102LT TAG TRAILER
500/02/19/20
54 1/4" X 21 1/2" RAMPS
6 LASH RING / 3 PER SIDE
9.50 X 16 LT TIRES
AS IS / AS RECEIVED
BUDD TYPE DISC WHEELS, STEEL
DECK WIDTH 8'6"
DOT SAFETY LIGHTING & REFLECTORS
PAINT: RED ENAMEL (REPAINTED)
SELF CLEANING/ SPRING SUSPENSION
* NO VIN# TAG
Features
Additional Information1 CRANK STYLE DROP LEG JACK
12 1/4" X 4" BRAKES
19'0" DECK W/5' BEAVERTAIL
1996 LOAD KING 102LT TAG TRAILER
500/02/19/20
54 1/4" X 21 1/2" RAMPS
6 LASH RING / 3 PER SIDE
9.50 X 16 LT TIRES
AS IS / AS RECEIVED
BUDD TYPE DISC WHEELS, STEEL
DECK WIDTH 8'6"
DOT SAFETY LIGHTING & REFLECTORS
PAINT: RED ENAMEL (REPAINTED)
SELF CLEANING/ SPRING SUSPENSION
* NO VIN# TAG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Dan CASSADAY
Telephone:+1 303 739 3061
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources