Quick Search

Fontaine T50A

Fontaine T50A

Year
2007
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Columbus, MN
+1 612 246 7500
Show phone number
Basic information
BrandFontaine T50A
Ziegler CAT
Categorytrailers
Serial Number5TRE5130083502688
Unit NumberEQ0118755
Catalog Number10112198
Year2007
Hours1 h
CountryUnited States
LocationColumbus, United States
Pricing
Price Excluding Tax43,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationFONTAINE 50 TON THREE AXLE HYD DETACHABLE LOWBOY
24' DECK
102" WIDE
50' OAL
12' GOOSENECK
7'6" SWING CLEARANCE
55" AXLE SPACINGS
TIE DOWNS
FENDERS
STEEL RIMS
FRONT LOAD RAMPS
AIR RIDE SUSP
ONE KING PIN SETTING
OUTRIGGERS
TRACTOR SUPPLIED HYDRAULICS

Fontaine Trailer T50A
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
440
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Good
safety items
110
  • YesMay 2023
  • No
  • No
  • Yes
  • Fair
  • Good
electrical, starting and charging system
030
  • Fair
  • Fair
  • Fair
brake
330
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
axle assemblies
010
  • Fair
hydraulics
100
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center15
Left Front11
Left Front Inside10
Left Rear15
Left Rear Center15
Left Rear Inside16
Right Center13
Right Front15
Right Front Inside15
Right Rear13
Right Rear Center12
Tire Size255/70R22.5
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering