Dakota 4102-AHT

Dakota 4102-AHT

Price
111,759 USD
Year
2015
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDakota 4102-AHT
Categorytrailers
Serial Number1D9AH4120FY554134
Unit Number440065
Catalog NumberCU2520400
Manufacturing Year2015
Hours1 h
CountryUnited States
LocationYuma, CO
Pricing
Price Excluding Tax$ 111,759
Tax-
Price Including Tax-
Features
Accessories
TANDEM AXLETANDEM AXLE
Additional Information4102-AHT 41' CONVEYOR TRAILER
ALUMINUM DOUBLE HOPPER, AIR
102" WIDE X 76" SIDE HEIGHT
LED LIGHTS
LED MID TURN LIGHTS
FRONT SHUR RETURN
DOUBLE RIDGE STRAPS
EASY OFF TARP STOPS
TANDEM AIR SUSPENSION
11R 24.5 RADIAL STEEL RIM (4)
11R 24.5 RADIAL POLISHED RIM (4)
ALUMINUM COVER PLATES
HOPPER DIVIDER WALL
STAINLESS STEEL DOOR AND FRAME
INSIDE STEPS
SIDE WINDOWS
LOADING LIGHT
SHURCO PRO TRAP ELEC W/REMOTE
ELECTRIC TARP W/REMOTE (BLACK)
VIBRATOR SGL 2BRKT
LADDER ASSY 30.5L
CONVEYOR W/ENGINE NO REVERSE
COPT 41FT ENGINE
TIRE CREDIT $ 235.12
COPT REVERSE 41FT ENGINE ADD ON
DFP/$1750.00
WEIGHT 13,980LBS
0P080
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone