Challenger 4530-19

Challenger 4530-19

Price
24,527 USD
Year
2009
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger 4530-19
Categorytrailers
Serial Number4530G09008
Unit NumberB18670
Catalog NumberCU4711747
Manufacturing Year2009
Hours1 h
CountryUnited States
LocationMinneapolis, MN
Pricing
Price Excluding Tax24,527 USD
Tax USD
Price Including Tax USD
Details
Additional Information19 SHANK
15" SPC
19.5" DIAMDISCS FRONT
21.5" DIAM REAR
3" TWISTED SHOVEL
YEAR 2009
ALREADY ... OK SHAPE
SPDC
3 ROW HARROW ... 31.25"
Features
Additional Information19 SHANK
15" SPC
19.5" DIAMDISCS FRONT
21.5" DIAM REAR
3" TWISTED SHOVEL
YEAR 2009
ALREADY ... OK SHAPE
SPDC
3 ROW HARROW ... 31.25"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Ziegler AG catusedE50A
Telephone:3094944357
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone