Challenger 1434-36

Challenger 1434-36

Price
25,937 USD
Year
2006
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger 1434-36
Categorytrailers
Serial Number1434J06443
Unit NumberB18427
Catalog NumberCU4697496
Manufacturing Year2006
CountryUnited States
LocationAtlantic, IA
Pricing
Price Excluding Tax25,937 USD
Tax USD
Price Including Tax USD
Details
Additional InformationHYD DISC LEVELER
3 SECTIONS
4 GAUGE
SINGLE POINT DEPTH CONTROL
NUMBER OF DISCS 50 ON FRONT
23 3/16" ON REAR
DISC SIZE 22 5/8" ON FRONT
SF1434-36 DISC
MODEL 2006
C-FLEX
8.75" SPACING
52 ON REAR
205/65-10
WING GUAGE WHEELS CARLISLE
ROCK FLEX
HYD WING DOWN PRESSURE
WINGS 1/4"
MAIN FRAME 1/16"
TIRES 12.5L-15 FS
DRAW BAR HITCH
36' WIDTH
LIGHTS
CAT 4 DRAWBAR
Features
Additional InformationHYD DISC LEVELER
3 SECTIONS
4 GAUGE
SINGLE POINT DEPTH CONTROL
NUMBER OF DISCS 50 ON FRONT
23 3/16" ON REAR
DISC SIZE 22 5/8" ON FRONT
SF1434-36 DISC
MODEL 2006
C-FLEX
8.75" SPACING
52 ON REAR
205/65-10
WING GUAGE WHEELS CARLISLE
ROCK FLEX
HYD WING DOWN PRESSURE
WINGS 1/4"
MAIN FRAME 1/16"
TIRES 12.5L-15 FS
DRAW BAR HITCH
36' WIDTH
LIGHTS
CAT 4 DRAWBAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Ziegler AG catusedE50A
Telephone:3094944357
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone