X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28587 machines for sale
Current filter
Category
Transport
x
Trailers
x
trailers
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Country
+
Dealer
+
Country
+
Features
+

trailers

Get an email alert when new equipment matching "Current filter" will be added.

Used Trucks & Trailers for Sale

Cat Used is a repository for thousands of heavy machines, attachments and vehicles that support leaders in the construction and utility industries. Cat® dealers are located throughout the U.S. and in multiple countries, where they sell a wide variety of high-quality machinery — including a selection of used Cat trucks and trailers.

71 Search results for "Current filter"
1..456
Displaying: 61 - 71 Sort by:   ads/page
TOWMASTER CG-14 18, On Requesttrailers
Garner, NC, US
Year: 2008
GREGORY POOLE EQUIPMENT CO.
E.D. ETNYRE FALCON, 70,900 USDtrailers
Altoona, IA, US
Year: 2017
ZIEGLER CAT
SmithCo (OBSOLETE) SX2-4034, 54,800 USDtrailers
Aurora, CO, US
Year: 2018, Working hours: 17434 h
WAGNER EQUIPMENT CO
MAC TRAILERS FLATBED, 33,000 USDtrailers
Mesa, AZ, US
Year: 2016
EMPIRE MACHINERY
Dakota 4002-BDT, 42,838 USDtrailers
Hobbs, CO, US
Year: 2015, Working hours: 2101 h
WAGNER EQUIPMENT CO
Interstate TRAILERS (OBSOLETE) 24DT, 7,907 USDtrailers
Novi, MI, US
Year: 2012
MICHIGAN CAT
MISCELLANEOUS MFGRS FLATBED, 11,500 USDtrailers
Mesa, AZ, US
Year: 2013, Working hours: 1 h
EMPIRE MACHINERY
Trail King INDUSTRIES INC. TKT40LP, 23,500 USDtrailers
Austell, GA, US
Year: 2005, Working hours: 1 h
YANCEY BROS. CO.
Trail King INDUSTRIES INC. TKT32, 19,500 USDtrailers
Austell, GA, US
Year: 2005
YANCEY BROS. CO.
, Conditions
Trail King INDUSTRIES INC. TK110HDG, 39,250 USDtrailers
Austell, GA, US
Year: 2012
YANCEY BROS. CO.

gooseneckaxles, fixed spreadfloor, woodsuspension, air ridewheels, paint
COMMOSA UCT832COM, 5,300 USDtrailers
Poza Rica, MX
Year: 2015, Working hours: 99999 h
MADISA
, Conditions
 
Compare products
1..456
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources