Currently 17744 machines for sale
Quick Search

Used Trailers for Sale

Transportation plays an important role in construction, land development and utility industries. If you’re looking for a vendor that offers used trailers for heavy-duty transport applications, a Cat® dealer could have the solution you need. You can find dozens of used equipment trailers for sale on the Cat Used website. Our search filters will help you find the right piece of equipment in our inventory.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
trailers
x
93 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
TOWMASTER TE-12D, 7,150
Brainerd, MN
2 h

See Details
XL SPECIALIZED TRAILERS INC. XL 110 HDG, 60,0002003
Little Elm, TX
Conditionsbrakes - airfloor type - woodhubometersuspension, air ride

See Details
TOWMASTER TRLR DMP10, 7,8952023
Vacaville, CA
1 h

See Details
Load King 503/605SSSFF, 128,8002020
Hugo, MN
1 h

See Details
VALOR TR TILT 20, 25,5002022
Moab, UT

See Details
Trail King INDUSTRIES INC. TR TKT16GN, 20,5002022
Hurricane, UT

See Details
TOWMASTER T-12DT, 9,9902018
Sedalia, MO
1 h

See Details
MultiQuip WT 500 TR, 8,7002023
Hurricane, UT

See Details
MultiQuip WT 500 TR, 8,2002023
Salt Lake City, UT

See Details
MultiQuip WT 500 TR, 8,2002023
Salt Lake City, UT

See Details
MISCELLANEOUS MFGRS TRAILER14K Z99, 7,0002014
Hopkinsville, KY
101 h

See Details
Trail King INDUSTRIES INC. TR TK80J, 46,0002023
Salt Lake City, UT
3 h

See Details
Trail King INDUSTRIES INC. TR TK80HT, 80,0002019
Salt Lake City, UT

See Details
MultiQuip WT 500 TR, 8,3752023
Salt Lake City, UT

See Details
MultiQuip WT 500 TR, 8,2002023
Salt Lake City, UT
1 h

See Details
Log LOADER TRAILER, 26,9612015
Brewer, ME
1 h

See Details
TOWMASTER T-12DT, 7,2002018
Kansas City, MO
1 h

See Details
MISCELLANEOUS MFGRS TR RAMP 12, 6,0002005
Moab, UT

See Details
Great Dane DOCK TRAILER, 40,0002006
Dilley, TX
axle type - dualbrakes - airfloor type - woodhitch, 5th wheelrear door type - roll up

See Details
MultiQuip WT 500 TR, 8,2002023
Hurricane, UT

See Details
MISCELLANEOUS MFGRS TRLR DMP10, 7,0002021
Merced, CA

See Details
Trail King (OBSOLETE) TK80RG, 25,9001990
Shakopee, MN
Conditions

See Details
TOWMASTER T-12DT, 8,6902016
Liberal, KS

See Details
TOWMASTER T-12DT, 7,2002018
Olathe, KS

See Details
Show more results

trailers