Western Star TRI-AXLE DUMP

Western Star TRI-AXLE DUMP

Price
82,500 USD
Year
2013
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWestern Star TRI-AXLE DUMP
Categoryon highway trucks
Serial Number5KJNAEDR1DPFA1762
Unit NumberDPFA1762
Catalog NumberCU4750834
Manufacturing Year2013
Hours1 h
CountryUnited States
LocationShelby Twp., MI
Pricing
Price Excluding Tax82,500 USD
Tax USD
Price Including Tax USD
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
TAILGATETAILGATE
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
STARTER, ELECTRICSTARTER, ELECTRIC
HYD CONTROLHYD CONTROL
DUMP BODYDUMP BODY
Conditions
Good
Fair
Poor
  • general appearance
  • engine
  • cooling system
  • electrical, starting and charging system
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • No
  • No
  • Straight clean truck
  • Good
  • GoodStraight
  • Good
  • GoodDual 80 gallon polished aluminum tanks
  • Good
  • Good
  • GoodStraight
  • Good
  • GoodIn place and straight
engine
  • Orange
  • Powered by 560hp 14.6L Detroit diesel
  • Operated in normal range
  • Normal
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • GoodBelt drive, air activated
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
comments, misc. repairs, general remarks
  • Clean straight truck
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin (XDS2)70NoNoNo
Left FrontBridgestone (M748)75NoNoNo
Left RearMichelin (XDS2)60NoNoNo
Right CenterMichelin (XDS2)75NoNoNo
Right FrontBridgestone (M748)75NoNoNo
Right RearMichelin (XDS2)70NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone