Quick Search

Kenworth T600

Kenworth T600

Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Meade, KS
+316 943 4211
Show phone number
Basic information
BrandKenworth T600
Foley Equipment Company
Categoryon highway trucks
Serial Number1XKADU9X53J709252
Unit Number24B161
Catalog Number10125138
Year2003
CountryUnited States
LocationMeade, United States
Pricing
Price Excluding Tax26,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationMACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE

Caterpillar C-12 430 HP
230" Wheelbase
FRO16210C Trans
12K Front Axle
40K Rear Axles
3.90 Ratio
Air Slide

Z-MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
710
  • Yes
  • No
  • Needs heavy cleaning inside and out
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairComing off door
  • Good
  • Good
safety items
110
  • Yes
  • Yes
  • No
  • FairAir horn works on roof but not in steering wheel
  • Good
gauges, operator station, console
540
  • YesHas one in glove box
  • No
  • No
  • To cold to test compressor cycles
  • FairMissing a gague
  • Good
  • GoodPaint coming off one side
  • Good
  • Good
  • Good
  • FairInop in bunk
  • FairCushions damaged
  • FairNeeds blades
engine
510
  • Ok
  • Ok
  • Normal
  • No
  • Yes
  • Yes
  • No
  • YesLeft side oil pan and front cover covered is Wet oily dirt
  • No
  • FairService
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • No visible leaks
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • FairReverse light missing
  • Good
  • Good
transmission
700
  • No visible leaks
  • 10 speed Eaton fuller
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
200
  • Truck steers left and right
  • Good
  • Good
brake
210
  • FairWorn has life left
  • Good
  • Good
truck body
100
  • Good
final drives
300
  • Good
  • Good
  • Good
tires
  • No
  • Has aluminum wheels
  • 295/75R22.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone30YesNo
Left FrontKelly40%NoNo
Left RearAufine50NoNo
Right CenterSailun50NoNo
Right FrontFirestone50NoNo
Right RearAufine79NoNo
comments, misc. repairs, general remarks
  • MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE
  • Caterpillar C-12 430 HP, 230" Wheelbase, FRO16210C Trans, 12K Front Axle 40K Rear Axles, 3.90 Ratio, Air Slide
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering